Destaco Logo

Robotic Tooling

LIGHTWEIGHT TOOLING FOR END EFFECTORS

BALL-CLAMPS FOR LIGHTWEIGHT TOOLING

BALL-CLAMPS FOR LIGHTWEIGHT TOOLING

Ball clamps with removable caps connect a tube to a spherical ball during lightweight tooling applications. Use in combination with T-Clamps.

Features

  • The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
  • Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
  • Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
  • Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling

Markets

Applications

Product
Tube Diameter (in)
Material
Maximum Static Clamp Load (ft lb)
Product Type
0.98High Strength Aluminum111Unión En T Tubo 25 Y Bola Diá.32
0.79High Strength Aluminum111Ball Clamp
1.00High Strength Aluminum111Ball Clamp
1.00High Strength Aluminum111T-Clamp
0.79High Strength Aluminum111Unión En T Tubo 20 Y Bola Diá.32
1.00High Strength Aluminum111T-Clamp, Hinged, 32Mm Ball To 1 Inch
0.98High Strength Aluminum111T-Clamp