Destaco Logo

BALL-CLAMPS FOR LIGHTWEIGHT TOOLING

TCL-25M-32B-A : Lightweight T-clamps w/ removable caps

TCL-25M-32B-AT-Clamp - 20 and Ball Diameter 32

Visit Product Series:

Lightweight Tooling-Ball Clamp

Unit View

Dimensions / Applications

  • Weight (lb)0.32
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • Spindle Included?No
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeT-Clamp - 20 and Ball Diameter 32