Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BALL-CLAMPS FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Ball Clamp
TCLD-10E-32B-A - Dual Hinge T-Clamp 1.0 inch To 32mm Ball
TCLD-10E-32B-A - Dual Hinge T-Clamp 1.0 inch To 32mm Ball
Email product details
Visit Product Series:
Lightweight Tooling-Ball Clamp
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.37
Technical Details
Maximum Static Clamp Load (ft lb)
111
Supplied?
No
Tube Size
1.00 in
Product Information
Brand
DESTACO
Material
High Strength Aluminum
Product Type
T-Clamp
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
T-Clamp
TCLD-10E-10E-A - T-Clamp, Dual Hinge, 1 Inch To 1 Inch
Add to quote
Explore
T-Clamp
TCLD-12E-10E-A - T-Clamp, Dual Hinge, 1 1/4 Inch To 1 Inch
Add to quote
Explore