Destaco Logo
TCL-30M-25M-A : T-clamps with removable caps

TCL-30M-25M-AT-Clamp, Hinged, 30mm To 25mm

Unit View

Dimensions / Applications

  • Weight (lb)0.42

Technical Details

  • Maximum Static Clamp Load (ft lb)192
  • Tube Combinations (in)1.18 / 0.98
  • Spindle Included?No
  • Supplied?No
  • Tube Size30 mm / 25 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeT-Clamp, Hinged, 30Mm To 25Mm