Destaco Logo

Robotic Tooling

LIGHTWEIGHT TOOLING FOR END EFFECTORS

ALUMINUM, LIGHTWEIGHT FLANGE CLAMP MOUNTS WITH ANODIZE FINISH

ALUMINUM, LIGHTWEIGHT FLANGE CLAMP MOUNTS WITH ANODIZE FINISH

Lightweight flange clamp mounts are used with the Orientation Station Receiver and Plate to mount lower tooling between die operations. These mounts feature aluminum construction, black anodize finish, and 20mm to 25 mm diameter designs.

Features

  • The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
  • Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
  • Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
  • Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling

Markets

Applications

Product
Tube Diameter (in)
Tube Size
Material
Weight (lbs)
0.9825 mmHigh Strength Aluminum0.22
0.9825 mmHigh Strength Aluminum0.71
1.1830 mmSteel1.95
0.9825 mmHigh Strength Aluminum1.42
0.9825 mmSteel1.79
0.9825 mmSteel1.78
0.9825 mmHigh Strength Aluminum0.36
0.7920 mmSteel1.62
0.7920 mmSteel1.62
0.98|1.1830 mm / 25 mmHigh Strength Aluminum0.42
1.1830 mmSteel1.95
1.1830 mmHigh Strength Aluminum0.8
1.1830 mmHigh Strength Aluminum0.58
0.7920 mmHigh Strength Aluminum0.52
1.1830 mmSteel1.94
0.9825 mmSteel1.79
0.7920 mmHigh Strength Aluminum0.27
0.7920 mmHigh Strength Aluminum0.33
0.9825 mmHigh Strength Aluminum0.57
0.9825 mmHigh Strength Aluminum0.54
0.7920 mmSteel1.62