Destaco Logo

ALUMINUM, LIGHTWEIGHT FLANGE CLAMP MOUNTS WITH ANODIZE FINISH

TPA-M-20M-75 : LIGHTWEIGHT TRANSFER PRESS ADAPTERS

TPA-M-20M-75Lightweight Transfer Press Adapters, mount directly to removable tri-axis transfer press rail extrusions

Visit Product Series:

Lightweight Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Height (in)2.95
  • Weight (lb)0.33

Technical Details

  • Spindle Included?No
  • Supplied?No
  • Tube Size20 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLightweight Transfer Press Adapters