Destaco Logo

ALUMINUM, LIGHTWEIGHT FLANGE CLAMP MOUNTS WITH ANODIZE FINISH

TPA-90-25-300-GD - LIGHTWEIGHT STEEL TRANSFER PRESS ADAPTERS

TPA-90-25-300-GDLightweight Steel Transfer Press Adapters

Visit Product Series:

Lightweight Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)1.79

Technical Details

  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeLightweight Transfer Press Adapters
  • Spindle Included?No