Destaco Logo

ALUMINUM, LIGHTWEIGHT FLANGE CLAMP MOUNTS WITH ANODIZE FINISH

TCF-20M-A - LIGHTWEIGHT FLANGE CLAMP

TCF-20M-ALightweight Flange Clamp, used in conjunction with the Orientation Station Receiver and Plate to mount lower tooling between die operations

Visit Product Series:

Lightweight Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Weight (lb)0.27

Technical Details

  • Maximum Static Clamp Load (ft lb)111.0
  • Spindle Included?No
  • Supplied?No
  • Tube Size20 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLightweight Flange Clamp