
ALUMINUM, LIGHTWEIGHT FLANGE CLAMP MOUNTS WITH ANODIZE FINISH

Visit Product Series:
Lightweight Tooling-Flange MountsUnit View
Dimensions / Applications
- Length (in)11.81
- Weight (lb)1.78
Technical Details
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeLightweight Transfer Press Adapters
- Spindle Included?No
