Destaco Logo

ALUMINUM, LIGHTWEIGHT FLANGE CLAMP MOUNTS WITH ANODIZE FINISH

Default Image

TPA-90-30-300Lightweight Steel Transfer Press Adapters, mount directly to removable tri-axis transfer press rail extrusions

Visit Product Series:

Lightweight Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)1.94

Technical Details

  • Supplied?No
  • Tube Size30 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeLightweight Transfer Press Adapters
  • Spindle Included?No