Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ALUMINUM, LIGHTWEIGHT FLANGE CLAMP MOUNTS WITH ANODIZE FINISH
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Flange Mounts
TPA-30-65-LWT-A - Lightweight Transfer Press Adapters
TPA-30-65-LWT-A - Lightweight Transfer Press Adapters
Email product details
Visit Product Series:
Lightweight Tooling-Flange Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.8
Technical Details
Supplied?
No
Tube Size
30 mm
Product Information
Brand
DESTACO
Material
High Strength Aluminum
Product Type
Lightweight Transfer Press Adapters
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Flange Mounts
TPA-30-35-LWT-A - Lightweight Transfer Press Adapters
Add to quote
Explore
Flange Mounts
TPA-25-65-LWT-A - Lightweight Transfer Press Adapters
Add to quote
Explore