Destaco Logo
TCL-32B-25M-90-A : T-clamps w/ removable caps

TCL-32B-25M-90-A - T-Clamp

Visit Product Series:

Lightweight Tooling-Ball Clamp

Unit View

Dimensions / Applications

  • Weight (lb)0.32

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeT-Clamp
  • Spindle Included?No