Destaco Logo
TCLD-25M-25M-A : LIGHTWEIGHT CROSSBAR T-CLAMPS

TCLD-25M-25M-A - T-Clamp, Dual Hinge, 25mm To 25mm

Visit Product Series:

Lightweight Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Weight (lb)0.43

Technical Details

  • Maximum Static Clamp Load (ft lb)111.0
  • Tube Combinations (in)0.98 / 0.98
  • Supplied?No
  • Tube Size25 mm / 25 mm

Product Information

  • BrandDESTACO
  • MaterialForged High Strength Aluminum
  • Product TypeT-Clamp
  • Spindle Included?No

Related Products