Destaco Logo
TCLD-30M-25M-A - LIGHTWEIGHT CROSSBAR T-CLAMPS

TCLD-30M-25M-AT-Clamp, Dual Hinge, 30mm To 25mm

Visit Product Series:

Lightweight Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Weight (lb)0.42
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)111.0
  • Tube Combinations (in)1.18 / 0.98
  • Spindle Included?No
  • Supplied?No
  • Tube Size30 mm / 25 mm

Product Information

  • BrandDESTACO
  • MaterialForged High Strength Aluminum
  • Product TypeT-Clamp