Destaco Logo
Default Image

TCLD-40M-25M-45-R-A - T-Clamp, Double-Hinge, 40mm To 25mm, 45 Degree Angle, Rh

Visit Product Series:

Lightweight Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Weight (lb)0.45
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)192.0
  • Tube Combinations (in)1.57 / 0.98
  • Supplied?No
  • Tube Size40 mm / 25 mm

Product Information

  • BrandDESTACO
  • MaterialForged High Strength Aluminum
  • Product TypeT-Clamp
  • Spindle Included?No