Destaco Logo
Default Image

TPA-00-20-300-GD - TPa-St - Lightweight Steel Transfer Press Adapters

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)1.62

Technical Details

  • Supplied?No
  • Tube Size20 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeLightweight Transfer Press Adapters
  • Spindle Included?No