Destaco Logo
TPA-90-20-300-GD - LIGHTWEIGHT STEEL TRANSFER PRESS ADAPTERS

TPA-90-20-300-GDLightweight Steel Transfer Press Adapters

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)1.62

Technical Details

  • Spindle Included?No
  • Supplied?No
  • Tube Size20 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeLightweight Transfer Press Adapters