
TPA-G-25-35-ALightweight Transfer Press Adapters, mount directly to removable tri-axis transfer press rail extrusions
Visit Product Series:
Lightweight Tooling-Flange MountsUnit View
Dimensions / Applications
- Height (in)1.38
- Weight (lb)0.57
Technical Details
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialHigh Strength Aluminum
- Product TypeLightweight Transfer Press Adapters
- Spindle Included?No