Destaco Logo
TPA-M-25M-75 - LIGHTWEIGHT TRANSFER PRESS ADAPTERS

TPA-M-25M-75Lightweight Transfer Press Adapters, mount directly to removable tri-axis transfer press rail extrusions

Unit View

Dimensions / Applications

  • Height (in)2.95
  • Weight (lb)0.36

Technical Details

  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLightweight Transfer Press Adapters
  • Spindle Included?No