Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Cobot Solutions
Microtooling Palletizing End Effectors-MT-H
Email product details
Visit Product Series:
Microtooling Palletizing End Effectors-MT-H
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.0
Weight (lb)
0.22
Product Application
HANDLING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Vacuum Arm
Spindle Included?
No
Used With Model/Series
Microtooling I Structure
CAD / Download
Resources
FAQs
Articles
Related Products
Micro-Tool Palletizing Solutions
VAA-600-1050-M18 - Vacuum Arm
Add to quote
Explore
Micro-Tool Palletizing Solutions
VAA-500-1050-M18 - Vacuum Arm
Add to quote
Explore