Destaco Logo
Default Image

Unit View

Dimensions / Applications

  • Length (in)4.00
  • Weight (lb)0.24
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeVacuum Arm
  • Spindle Included?No
  • Used With Model/SeriesMicrotooling I|H Structure

Related Products