
Unit View
Dimensions / Applications
- Length (in)6.0
- Weight (lb)0.28
- Product ApplicationHANDLING
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeVacuum Arm
- Spindle Included?No
- Used With Model/SeriesMicrotooling I Structure
Related Products
Micro-Tool Palletizing Solutions
VAA-300-1050-M18 - Vacuum Arm
