Destaco Logo
Default Image

Visit Product Series:

Auto-Release Vacuum Generator

Unit View

Dimensions / Applications

  • Weight (lb)0.36
  • Weight (oz)0.33
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.18 in
  • Diameter (in)1.18
  • Holding Capacity - Vertical Lift (lbf)3.63
  • DurometerA50 (Black)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeMicro-Multi Bellows Cup
  • Spindle Included?No
  • Used With Model/SeriesCPI-VSA-ARVS-5-U18