Destaco Logo

WR2000-15-7-1 - Pneumatic Power Cylinder - Dual Piston Rods with ISO Fit

Visit Product Series:

Pneumatic Power Cylinder-WR

Unit View

Dimensions / Applications

  • Weight (lb)27.6

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypePneumatic Power Cylinder
  • Spindle Included?No