
2-JAW ANGULAR GRIPPERS – DCT|CT SERIES

Unit View
Dimensions / Applications
- Length (in)5.28
- Weight (lb)1.83
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.26
- Displacement (in³)1.745
- Grip Force (lbf)79.0
- Maximum Finger Length (in)5.75
- Pressure Range (psi)60-100
- Repeatability (±in)0.002
- Spring AssistYes
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesSDCT25-32|OISP-011-C|OISP-011|OISN-011-C|OISN-011|KP-CT-32-BR|SLKT-163|SLKT-163V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008
- BrandRobohand
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
Related Products
DCT / CT Series
CT-50M-RE-SD - Angular Pneumatic Gripper
%3Afill(white)%2Fcatsy.1004%2FDCT%2BFamily.tif%2Frename%2FDCT%2BFamily.png&w=3840&q=75)