Destaco Logo

2-JAW ANGULAR GRIPPERS WITH CYLINDRICAL SPRING ASSIST - RUA

Default Image

RUA-82M-P-RE-M - RUA - Angular Pneumatic Gripper

Visit Product Series:

Angular Grippers-RUA

Unit View

Dimensions / Applications

  • Weight (lb)1.55
  • Product ApplicationGRIPPING

Technical Details

  • Accuracy (±in)0.002
  • Cylinder Bore (in)2.36
  • Displacement (in³)2.14
  • Grip Force (lbf)207.0
  • Maximum Finger Length (in)5.0
  • Pressure Range (psi)30-100
  • Repeatability (±in)0.0008
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesCABL-014|KT15|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-371|SLKT-372|SLKT-370|SLKT-157V
  • BrandRobohand
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No