Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Default Image

RM4-60-TK300 - 60BB MID MOUNT ASSEMBLY - TK300 PATTERN

Unit View

Dimensions / Applications

  • Length (in)22.08 in
  • Weight (lb)34.2 lb
  • Width (in)20 in

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly
  • Spindle Included?No