
Visit Product Series:
Pull Action Latch Clamps-324-334-344-374Unit View
Dimensions / Applications
- Length (in)5.44
- Weight (lb)0.3
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)1.53
- Max Hook Adjustment (in)0.44
- Maximum Holding Capacity (lbf)500
- Supplied?No
Product Information
- Accessories324215-M-50|324101|324-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch Plate324101
- Latch Plate Supplied?Yes
- Product TypeVertical Pull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel
%3Afill(white)%2Fcatsy.1004%2F324-R.jpg%2Frename%2F324-R.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F344-R.jpg%2Frename%2F344-R.png&w=3840&q=75)