Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 630 (Series)
630-M
630-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
0.81
Weight (lb)
1.96
Maximum Holding Capacity (lbf)
2500
Plunger Travel (in)
2
Imperial or Metric Product
Metric
Plunger Height (mm)
20.6
Plunger Travel (mm)
50.8
Weight (kg)
0.89
Maxmum Holding Capacity (N)
11100
Spindle Included?
No
Standard Material
Steel
Spindle (Recommended)
210203-M
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
36:1/23:1
Product Series
630
Toggle Lock Plus
No
Product Type
Standard
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Base Mounting Style
Flange
Plunger Thread
M10
Product Function
Clamping
Product Accessories
210203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top