Destaco Logo
PPC-34-RE-V - 3-Jaw Pneumatic Parallel Gripper

PPC-34-RE-V3-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-PPC

Unit View

Dimensions / Applications

  • Height (in)4.09
  • Length (in)6.50
  • Weight (lb)11.2
  • Width (in)6.50

Technical Details

  • Cylinder Bore (in)4.33
  • Grip Force (lbf)974.0
  • Maximum Finger Length (in)4.72
  • Repeatability (±in)0.0008
  • Stroke (in)0.79
  • Jaw OperationSynchronous
  • Pressure Range With Springs45-100 psi
  • Spindle Included?No
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-010|CABL-013|SLKT-209|SLKT-209V|OSMK-107
  • BrandRobohand
  • Handle ColorRed
  • Product Type3-Jaw Pneumatic Parallel Gripper