
RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Length (in)7.087
- Weight (lb)96.5
- Clean Room with Scavange100
Technical Details
- Cylinder Bore (in)6.75
- Grip Force (lbf)3190
- Grip Force with Spring Assist (lb)4076
- Maximum Finger Length (in)16
- Stroke (in)2.76
- Jaw OperationSynchronous
- Pressure Range With Springs50-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-423|SLKT-423V|SLKT-366|VLVF-010|SLKT-366V|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- Handle ColorRed
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDH%2BFamily%2B-%2B856.tif%2Frename%2FRDH%2BFamily%2B-%2B856.png&w=3840&q=75)