Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
2-JAW ANGULAR GRIPPERS – DCT|CT SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-DCT-CT / CT
DCT-12M-RE - Angular Gripper,180 Deg, Spring Closed
DCT-12M-RE - Angular Gripper,180 Deg, Spring Closed
Email product details
Visit Product Series:
Angular Grippers-DCT-CT / CT
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.87
Weight (lb)
0.26
Product Application
GRIPPING
Protection Class
IP43
Technical Details
Accuracy (±in)
0.0028
Cylinder Bore (in)
0.47
Displacement (in³)
0.117
Grip Force (lbf)
9.0
Maximum Finger Length (in)
3.0
Pressure Range (psi)
60-100
Repeatability (±in)
0.002
Imperial or Metric Product
Metric
Spring Assist
Yes
Supplied?
No
Show More
Product Information
Accessories
KP-DCT-12-BR|SLKT-159|SLKT-159V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008
Brand
Robohand
Direct Connect
Yes
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DCT / CT Series
DCT-12M - Angular Gripper,180 Deg
Add to quote
Explore
DCT / CT Series
DCT-12M-RE-V - Angular Gripper,180 Deg,Spring Clo,Viton
Add to quote
Explore