Destaco Logo

2-JAW ANGULAR GRIPPERS – DCT|CT SERIES

Default Image

DCT-12M - Angular Gripper,180 Deg

Visit Product Series:

Angular Grippers-DCT-CT / CT

Unit View

Dimensions / Applications

  • Length (in)2.87
  • Weight (lb)0.2
  • Product ApplicationGRIPPING
  • Protection ClassIP43

Technical Details

  • Accuracy (±in)0.0028
  • Cylinder Bore (in)0.47
  • Displacement (in³)0.117
  • Grip Force (lbf)7.2
  • Maximum Finger Length (in)2.5
  • Pressure Range (psi)40-100
  • Repeatability (±in)0.002
  • Imperial or Metric ProductMetric
  • Spring AssistNo
  • Supplied?No

Product Information

  • AccessoriesKP-DCT-12-BR|SLKT-159|SLKT-159V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No

Related Products