
2-JAW ANGULAR GRIPPERS – DCT|CT SERIES

Unit View
Dimensions / Applications
- Length (in)2.87
- Weight (lb)0.2
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.0028
- Cylinder Bore (in)0.47
- Displacement (in³)0.117
- Grip Force (lbf)7.2
- Maximum Finger Length (in)2.5
- Pressure Range (psi)40-100
- Repeatability (±in)0.002
- Spring AssistNo
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesKP-DCT-12-BR|SLKT-159|SLKT-159V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008
- BrandRobohand
- Direct ConnectYes
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
Related Products
DCT / CT Series
DCT-12M - Angular Gripper, 180 Deg
%3Afill(white)%2Fcatsy.1004%2FDCT%2BFamily%2B-%2B841.jpg%2Frename%2FDCT%2BFamily%2B-%2B841.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FDCT%2BFamily.tif%2Frename%2FDCT%2BFamily.png&w=3840&q=75)