Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
2-JAW ANGULAR GRIPPERS – DCT|CT SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-DCT-CT / CT
DCT-25M-V - Angular Gripper,180 Deg,Viton
DCT-25M-V - Angular Gripper,180 Deg,Viton
Email product details
Visit Product Series:
Angular Grippers-DCT-CT / CT
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.65
Weight (lb)
1.08
Product Application
GRIPPING
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
0.98
Displacement (in³)
0.909
Grip Force (lbf)
35.0
Maximum Finger Length (in)
4.25
Pressure Range (psi)
40-100
Repeatability (±in)
0.002
Spring Assist
No
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
KP-DCT-25-BR|SLKT-162|SLKT-162V|SDCT25-32|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008
Brand
Robohand
Direct Connect
Yes
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DCT / CT Series
DCT-25M - Pinza Angular 180º
Add to quote
Explore
DCT / CT Series
DCT-25M-RE - Angular Gripper,180 Deg, Spring Closed
Add to quote
Explore