Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
2-JAW ANGULAR GRIPPERS FOR FOOD HANDLING - FUA
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-FUA
FUA-63M-C - Angular Pneumatic Gripper
FUA-63M-C - Angular Pneumatic Gripper
Email product details
Visit Product Series:
Angular Grippers-FUA
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
3.75
Technical Details
Cylinder Bore (in)
2.48
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-15° to 80°C (5 to 180°F)
Product Information
Brand
Robohand
Handle Color
Red
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
FUA Series
FUA-63M - Angular Pneumatic Gripper
Add to quote
Explore
FUA Series
FUA-50M - 2 Jaw Angular Gripper - Food Grade
Add to quote
Explore