Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BAG GRIPPERS - DBG
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Bag Grippers
Bag Grippers Series
Bag Grippers-DBG
DBG100-2-S04-125BC-KIT - 4&Quot; Robot Standoff Adapter
DBG100-2-S04-125BC-KIT - 4&Quot; Robot Standoff Adapter
Email product details
Visit Product Series:
Bag Grippers-DBG
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
4.4
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Robot Standoff Adapter
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
DBG Series
DBG100-2-S06-160BC-KIT - 6&Quot; Robot Standoff Adapter
Add to quote
Explore
DBG Series
DBG100-2-S06-125BC-KIT - 6&Quot; Robot Standoff Adapter
Add to quote
Explore