Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BAG GRIPPERS - DBG
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Bag Grippers
Bag Grippers Series
Bag Grippers-DBG
DBG100-2-SU3-PP-CP - Destaco Bag Gripper W/Spring Pad Mount, Pallet Pick, Pneumatic Control
DBG100-2-SU3-PP-CP - Destaco Bag Gripper W/Spring Pad Mount, Pallet Pick, Pneumatic Control
Email product details
Visit Product Series:
Bag Grippers-DBG
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
160.4
Technical Details
Back-up Options
Spring Back-up
External Options
Pallet Pick/Valve Package
Maximum Bag Size
24x40x6.7 in (610x1016x170 mm)
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Destaco Bag Gripper
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles