Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Base Slides
Base Slides-DLB
DLB-08-L-C-3.5 - Base Slide,Long Body
DLB-08-L-C-3.5 - Base Slide,Long Body
Email product details
Visit Product Series:
Base Slides-DLB
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Accessories
DLT-0623|VLVF-008|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SHOK-030|VLVF-008|CABL-010|SLKT-109|SLKT-109V
Brand
Robohand
Handle Color
Red
Product Type
Base Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
601 Series
601 - STRAIGHT-LINE ACTION CLAMP
Add to quote
Explore
3011 Series
3011 - LATCH CLAMP - 311 W/ CARBO
Add to quote
Explore