
ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES

Unit View
Dimensions / Applications
- Weight (lb)2.08
Technical Details
- Cylinder Bore (in)0.75
- Max Air Pressure (PSI)100
- Max Moment Load (in-lbs)75
- Payload (lb)15
- Shaft Diameter (in)0.375
- Stroke (in)1.969
- Thrust Force (lbf)29
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesVLVF-008|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SLKT-101|SLKT-101V|SHOK-028|DLT-1023|OTAL-038|OTAL-044|OTAL-037|OTAL-043|VLVF-008|CABL-010
- BrandRobohand
- Direct ConnectYes
- Product TypeBase Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLB-T%2BFamily.tif%2Frename%2FDLB-T%2BFamily.png&w=3840&q=75)
