Destaco Logo

BODYBUILDER™ ANGULAR BRACKET ELBOWS FOR ROBOTIC END EFFECTORS

CPI-DC-4545B-45 -

Visit Product Series:

Bodybuilder End Effector-Angular Brackets

Unit View

Dimensions / Applications

  • Weight (lb)1.4
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)350.0
  • Tube Combinations (in)1.77 / 1.77
  • Supplied?No
  • Tube Size45B / 45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeElbow Bracket
  • Spindle Included?No
Related Products