Destaco Logo

Robotic Tooling

BODYBUILDER END EFFECTOR

BODYBUILDER™ ANGULAR BRACKET ELBOWS FOR ROBOTIC END EFFECTORS

BODYBUILDER™ ANGULAR BRACKET ELBOWS FOR ROBOTIC END EFFECTORS

BodyBuilder™ angular bracket elbows can mount up-to two 30mm-60mm extrusion booms inline at a 45° angle. These angular brackets feature a lightweight aluminum design, and some models can be used as a robot interface when the quick-change connect is not required.

Features

  • Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
  • Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
  • Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.

Markets

Applications

  • Stamping
Product
Product Type
Tube Size
Tube Diameter (in)
Tube Combinations (in)
Elbow Bracket30B / 30B1.181.18 / 1.18
Elbow Bracket45B / 45B1.771.77 / 1.77
Elbow Bracket60B / 60B2.362.36 / 2.36