Destaco Logo

BODYBUILDERâ„¢ SWIVEL ARMS - ROBOTIC END EFFECTORS

CPI-200-30B50-MSA - Swivel Arm for .50-inch Apple Core Accessories (30mm)

CPI-200-30B50-MSASwivel Arm for .50-inch Apple Core Accessories (30mm)

Visit Product Series:

Bodybuilder End Effector-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)2.35
  • Weight (lb)0.2

Technical Details

  • Apple Core (in)0.5
  • Maximum Static Clamp Load (ft lb)75.0
  • Apple Core Size12.7
  • Spindle Included?No
  • Supplied?No
  • Tube Size30B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSwivel Arm