Destaco Logo

BODYBUILDER™ SWIVEL ARMS - ROBOTIC END EFFECTORS

CPI-400-30-SA - Swivel Arm for 19mm (.75-in) Apple Core Accessories (30mm)

CPI-400-30-SASwivel Arm for 19mm (.75-in) Apple Core Accessories (30mm)

Visit Product Series:

Bodybuilder End Effector-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)4.09
  • Weight (lb)0.8
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Maximum Static Clamp Load (ft lb)200.0
  • Apple Core Size19
  • Spindle Included?No
  • Supplied?No
  • Tube Size30B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSwivel Arm