Destaco Logo

BODYBUILDERâ„¢ SWIVEL ARMS - ROBOTIC END EFFECTORS

CPI-800-30-SA : SA - Swivel Arm for 19mm (.75-in) Apple Core Accessories (30mm)

CPI-800-30-SASwivel Arm with 30mm Sleeve

Visit Product Series:

Bodybuilder End Effector-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)8.26
  • Weight (lb)1.3
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Maximum Static Clamp Load (ft lb)200.0
  • Apple Core Size19
  • Spindle Included?No
  • Supplied?No
  • Tube Size30B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSwivel Arm