
BODYBUILDERâ„¢ SWIVEL ARMS - ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-Swivel ArmsUnit View
Dimensions / Applications
- Length (in)8.31
- Weight (lb)1.3
- Product ApplicationHANDLING
Technical Details
- Spindle Included?No
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSwivel Arm