
BODYBUILDER™ SWIVEL ARMS - ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Weight (lb)0.3
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.75
- Apple Core Size19
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
