
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)1.32
- Weight (lb)0.01322772
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.31
- Supplied?No
Product Information
- Accessory TypeHex-Head Stainless Steel Spindle
- BrandDESTACO
- Product TypeHex-Head Stainless Steel Spindle
- Series Used On201|213|305
- Spindle Included?No
- Standard MaterialStainless Steel
- Used With Model/Series201-USS|213-USS|305-USS
%3Afill(white)%2Fcatsy.1004%2FHex_Head_Spindle.jpg%2Frename%2FHex_Head_Spindle.png&w=3840&q=75)