Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

DESTACO’s 558 Series heavy-duty, vertical hold down clamps feature hardened steel pins and bushings, a hold down bar that can be machined, and forged alloy steel handle/links for rugged service.

HEAVY-DUTY, VERTICAL HOLD-DOWN LOCKING CLAMPS – 558 SERIES

DESTACO’s 558 Series heavy-duty, vertical hold down clamps feature hardened steel pins and bushings, a hold down bar that can be machined, and forged alloy steel handle/links for rugged service. These clamps are used in welding and heavy duty clamping.

Features

  • Easy loading and unloading with minimum 90° opening angle
  • Cam action clamps automatically compensate for part thickness variation
  • Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
  • Heavy duty clamps feature robust construction for extended life and durability
  • Holding capacities of up to 2,500 lbf [11,100 N]
  • Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models also lock the clamp in the open position
  • Wide variety of sizes and handle lengths offered
  • Modular clamps can be completely configured to meet the specifications of the application.
  • Allow complete flexibility to position the base, handle, and clamp arm

Markets

Product
Short Description
Maximum Holding Capacity (lbf)
Height Under Clamp Arm (in)
Service Environment
Standard Material
Vertical Hold Down Clamp25003.79NormalForged alloy steel