
HOCHBELASTBARE, VERTIKALE KNIEHEBELSPANNER MIT VERRIEGELUNG - SERIE 558

Unit View
Dimensions / Applications
- Length (in)8.00
- Weight (lb)5
- Application - AssemblyExcellent/High
- Application - Checking FixturesPoor/Low
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)4.91
- Height Under Clamp Arm (in)3.79
- Maximum Holding Capacity (lbf)2500
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialForged alloy steel
Related Products
518 Series
518 - Vertical Hold-Down Toggle Clamp
%3Afill(white)%2Fcatsy.1004%2F528%2B-%2B2277.tif%2Frename%2F528%2B-%2B2277.png&w=3840&q=75)
